Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
M12 male 0° / M12 female 0° A-cod. V2A
Product may differ from image

Last seen products

M12 male 0° / M12 female 0° A-cod. V2A

PUR 12x0.25 gy UL/CSA+robot+drag ch. 20m

Art.No.: 7002-53001-3022000
Weight: 1.322 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
  • 224,55 €
  • 212,08 €
  • 199,60 €
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85444290
GTIN 4048879673969
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA E325311-CYJV_ulc_z_b.pdf (B)
  • Approval: UL Listed US E325311-CYJV_ul_z_d.pdf (D)
  • Construction files: STP 7002-53001_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
* plus VAT, plus shipping