Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
M12 male 0° / M12 female 0° A-cod. V2A
Product may differ from image

Last seen products

M12 male 0° / M12 female 0° A-cod. V2A

PVC 5x0.34 ye UL/CSA 3m

Art.No.: 7002-40041-0150300
Weight: 0.177 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
  • 24,17 €
  • 22,82 €
  • 21,48 €
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85444290
GTIN 4048879300575
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Certificate: ATEX 7000-18001_ax_2_k.pdf (K)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)

---- Marking Accessories ----
---- Cable Marker ----
---- Torque Wrench ----
* plus VAT, plus shipping