![M12 male 0° A-cod. with cable Lite](https://shop.murrelektronik.de/out/pictures/generated/product/1/380_280_75/xnopic.jpg.pagespeed.ic.uTuVG2NiFB.jpg)
Product may differ from image
M12 male 0° A-cod. with cable Lite
PUR 5x0.34 bk UL/CSA+drag ch. 2m
Art.No.: | 7005-12041-7320200 |
Weight: | 0.095 kg |
Country of origin: | DE |
Produced for you with priority
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879719100 |
Packaging unit | 1 |
Accessories
---- Sensor-Actuator Adapter ----