Product may differ from image
M12 male 0° / 7/8'' female 90°
PUR 5x0.75 gy UL/CSA+drag chain 3m
Art.No.: | 341749 |
Weight: | 0.236 kg |
Country of origin: | CZ |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879592253 |
Packaging unit | 1 |