![M12 female 90° A-cod. 180° with cable](https://shop.murrelektronik.de/out/pictures/generated/product/1/380_280_75/xnopic.jpg.pagespeed.ic.uTuVG2NiFB.jpg)
Product may differ from image
M12 female 90° A-cod. 180° with cable
PUR 5x0.34 bk UL/CSA+drag ch. 6.5m
Art.No.: | 7000-12362-7320650 |
Weight: | 0.285 kg |
Country of origin: | DE |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879696197 |
Packaging unit | 1 |
Accessories
---- Field Wireable Circular Connector ----