Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
M12 female 90° A-cod. 180° with cable
Product may differ from image

Last seen products

M12 female 90° A-cod. 180° with cable

PUR 5x0.34 bk UL/CSA+drag ch. 3m

Art.No.: 7000-12362-7320300
Weight: 0.14 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
  • 15,48 €
  • 14,62 €
  • 13,76 €
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85444290
GTIN 4048879843652
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 080128-0-000_csa_z_c.pdf (C)
  • Approval: CSA US 080128-0-000_csau_z_c.pdf (C)
  • Certificate: ATEX 7000-18001_ax_2_k.pdf (K)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)

---- Field Wireable Circular Connector ----
* plus VAT, plus shipping