Product may differ from image
M12 female 0° shielded with cable
PUR 4x0.75 shielded bk 10m
Art.No.: | 7999-13201-7621000 |
Weight: | 0.819 kg |
Country of origin: | CZ |
Available
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879692380 |
Packaging unit | 1 |