Product may differ from image
M12 female 0° / M12 female 0° shielded
PUR AWG24+AWG22 shielded bk UL/CSA+drag ch. 18m
Art.No.: | 342447 |
Weight: | 1.062 kg |
Country of origin: | DE |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879669443 |
Packaging unit | 1 |