Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
M12 female 0° A-cod. with cable shielded V2A
Product may differ from image

Last seen products

M12 female 0° A-cod. with cable shielded V2A

PVC 12x0.14 shielded bk 12m

Art.No.: 7002-19341-7031200
Weight: 1.706 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
  • 75,29 €
  • 71,10 €
  • 66,92 €
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85444290
GTIN 4048879341981
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 7002-19341-xxxxxxx_080128-0-000_C6233-01_csa_z_c.pdf (C)
  • Approval: CSA US 7002-19341-xxxxxxx_080128-0-000_C6233-01_csau_z_b.pdf (B)
  • Approval: UL Listed CA E325311-CYJV_ulc_z_b.pdf (B)
  • Approval: UL Listed US E325311-CYJV_ul_z_d.pdf (D)
  • Certificate: ATEX 7000-18001_ax_2_k.pdf (K)
  • Document: ATEX 7000-18001_atx_2_l.pdf (L)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)

---- Marking Accessories ----
---- Torque Wrench ----
---- Cable Marker ----
* plus VAT, plus shipping