![M12 female 0° A-cod. with cable shielded V2A](https://shop.murrelektronik.de/out/pictures/generated/product/1/380_280_75/xnopic.jpg.pagespeed.ic.uTuVG2NiFB.jpg)
Product may differ from image
M12 female 0° A-cod. with cable shielded V2A
PUR 4x0.34 shielded bk UL/CSA+drag ch. 70m
Art.No.: | 7002-13201-6417000 |
Weight: | 3.558 kg |
Country of origin: | CZ |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879809849 |
Packaging unit | 1 |
Accessories
---- Flange Connector ----