Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
M12 female 0° A-cod. with cable V4A
Product may differ from image

M12 female 0° A-cod. with cable V4A

PUR 5x0.34 gy UL/CSA+drag ch. 20m

Art.No.: 7004-12241-2352000
Weight: 0.85 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
  • 48,33 €
  • 45,65 €
  • 42,96 €
Download to the Data Cart Download to Easy-Import-Export

GTIN 4048879885560
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 7004-12241-6351000_E325311-CYJV7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 7004-12241-6351000_E325311-CYJV_ul_z_a.pdf (A)
  • Certificate: ATEX 7000-18001_ax_2_k.pdf (K)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping