Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
M12 female 0° A-cod. with cable V2A
Product may differ from image

Last seen products

M12 female 0° A-cod. with cable V2A

PUR 8x0.25 bk UL/CSA+drag ch. 40m

Art.No.: 7002-17041-7224000
Weight: 2.345 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
  • 157,14 €
  • 148,41 €
  • 139,68 €
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85444290
GTIN 4048879811385
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Certificate: ATEX 7000-18001_ax_2_k.pdf (K)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)

---- Flange Connector ----
* plus VAT, plus shipping