Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
M12 female 0° A-cod. with cable F&B
Product may differ from image

M12 female 0° A-cod. with cable F&B

PVC 8x0.25 gy UL/CSA 1.5m

Art.No.: 7014-17041-2080150
Weight: 0.099 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
  • 25,29 €
  • 23,89 €
  • 22,48 €
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85444290
GTIN 4048879685733
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Certificate: ATEX 7000-18001_ax_2_k.pdf (K)
  • Construction files: STP 7014-17041_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)

---- Flange Connector ----
* plus VAT, plus shipping