Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
M12 FEMALE 0° SHIELDED
Product may differ from image

M12 FEMALE 0° SHIELDED

PUR 4X0.34 shielded black UL/CSA 10m

Art.No.: 7999-13201-7281000
Alternative product:   
Weight: 0.405 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
  • 39,65 €
  • 37,44 €
  • 35,24 €
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85444290
GTIN 4048879084765
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 080128-0-000_csa_z_c.pdf (C)
  • Approval: CSA US 080128-0-000_csau_z_c.pdf (C)
  • Certificate: ATEX 7000-18001_ax_2_k.pdf (K)
  • Document: ATEX 7000-18001_atx_2_l.pdf (L)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA con_01-10.21_uk_z_c.pdf (C)
  • Information: EU declaration of conformity con_01-10.21_ce_z_c.pdf (C)

---- Torque Wrench ----
---- Marking Accessories ----
---- Cable Marker ----
* plus VAT, plus shipping