Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
EXACT8, 4XM8, 3 POLE MOULDED CABLE
Product may differ from image

EXACT8, 4XM8, 3 POLE MOULDED CABLE

0.5m PUR 4*0,34+2*0,75 exit norm..

Art.No.: 8000-84010-3340050
Weight: 0.138 kg
Country of origin:  DE
Available
List price per piece:
  • 39,96 €
  • 37,74 €
  • 35,52 €
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85444290
GTIN 4048879056595
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 8000-84010-3340050_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 8000-84010-3340050_E201820-NRAQ_ul_z_b.pdf (B)
  • Construction files: DXF 8000-84010-3340050_dxf_x_a.zip (A)
  • Construction files: P8 8000-84010-3340050_p8_2_10.zip (10)
  • Construction files: STP 8000-84010-3340300_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 8000-84010-334xxxx_03-08.22_uk_z_b.pdf (B)
  • Information: EU declaration of conformity 8000-84010-334xxxx_03-08.22_ce_z_b.pdf (B)
* plus VAT, plus shipping