Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
EXACT12, 8XM12, PIN 2,4,5, 1:1, FIXED CABLE
Product may differ from image

EXACT12, 8XM12, PIN 2,4,5, 1:1, FIXED CABLE

22.0m PUR 24x0.14+2x0,75

Art.No.: 8000-88712-7082200
Weight: 4.02 kg
Country of origin:  DE
Available
List price per piece:
  • 223,38 €
  • 210,97 €
  • 198,56 €
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85444290
GTIN 4048879748223
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 8000-88712-7082200_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 8000-88712-7082200_E201820-NRAQ_ul_z_b.pdf (B)
  • Construction files: DXF 8000-88410-4473000_dxf_x_a.zip (A)
  • Construction files: STP 8000-88410-4473000_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 8000-88712-708xxxx_02-08.22_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 8000-88712-708xxxx_02-08.22_ce_z_b.pdf (B)
  • Information: MTTF Report 8000-88712-7082200_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)
* plus VAT, plus shipping