Product may differ from image
EOL - MST SINGLE-PHASE SAFETY TRANSFORMER
P:200VA IN:230/400VAC OUT:24VAC
Art.No.: | 866452 |
Alternative product: | |
Weight: | 0.003 kg |
Country of origin: | CZ |
not available
Commercial data
customs tariff number | 85043180 |
---|---|
Packaging unit | 1 |