Product may differ from image
EOL - MST SINGLE-PHASE CONTROL AND ISOLATION TRANSFORMER
P:630VA IN:230/400VAC±15VAC OUT:230VAC
Art.No.: | 866469 |
Alternative product: | |
Weight: | 7.5 kg |
Country of origin: | CZ |
not available
Commercial data
customs tariff number | 85043180 |
---|---|
GTIN | 4048879072359 |
Packaging unit | 1 |