Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
EOL - MODLINK MSDD SOCKET INSERT USA NEMA 5-15  4000-68000-5010000
Product may differ from image

Last seen products

EOL - MODLINK MSDD SOCKET INSERT USA NEMA 5-15

250VAC/15A soldering connection

Art.No.: 4000-68000-5010000
Alternative product:   
Weight: 0.027 kg
Country of origin:  DE
not available
List price per piece:
  • 24,66 €
  • 23,29 €
  • 21,92 €
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85366990
GTIN 4048879037181
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 4000-68000-5010000_dxf_x_a.zip (A)
  • Construction files: P8 4000-68000-5010000_p8_2_50.zip (50)
  • Construction files: STP 4000-68000-5010000_stp_x_b.zip (B)
  • Document: Installation guide 4000-68000-0010000_ina_6_27.pdf (27)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping