Product may differ from image
EOL - MKS - RA 411/24 OUTPUT RELAY
IN: 24 VAC/DC - OUT: 250 VAC/DC / 5 A
Art.No.: | 67125 |
Alternative product: | |
Weight: | 0.16 kg |
Country of origin: | CZ |
not available
Commercial data
customs tariff number | 85364900 |
---|---|
Packaging unit | 1 |