Product may differ from image
EOL - MKS - RA 41/24
IN: 24 VDC - OUT: 250 VAC/DC / 1 A
Art.No.: | 676096 |
Alternative product: | |
Weight: | 0.112 kg |
Country of origin: | CZ |
not available
Commercial data
customs tariff number | 85364900 |
---|---|
GTIN | 4048879023412 |
Packaging unit | 1 |