Product may differ from image
EOL - MIRO TRIAC 1X660VAC-30A
IN: 32 VDC - OUT: 660 VAC / 30 A
Art.No.: | 3000-36001-2000040 |
Alternative product: | |
Weight: | 0.2 kg |
Country of origin: | MT |
not available
Commercial data
customs tariff number | 85414090 |
---|---|
GTIN | 4048879020961 |
Packaging unit | 1 |
Accessories
---- Screwdriver ----