Product may differ from image
EOL - MIRO 6.2 PLUGGABLE COMPL. MODULE OPTO-COUPLER
IN: 30 VDC - OUT: 30 VDC / 4 A
Art.No.: | 3000-32512-2100020 |
Alternative product: | |
Weight: | 0.028 kg |
Country of origin: | DE |
not available
Commercial data
customs tariff number | 85414090 |
---|---|
GTIN | 4048879021159 |
Packaging unit | 1 |