![EOL - MDG POWER SUPPLY 3-PHASE, SMOOTHED](https://shop.murrelektronik.de/out/pictures/generated/product/1/380_280_75/xnopic.jpg.pagespeed.ic.uTuVG2NiFB.jpg)
Product may differ from image
EOL - MDG POWER SUPPLY 3-PHASE, SMOOTHED
IN: 400VAC+/- 5% OUT: 24V/2,5ADC
Art.No.: | 85771 |
Alternative product: | |
Weight: | 2 kg |
Country of origin: | CZ |
not available
Commercial data
customs tariff number | 85044090 |
---|---|
Packaging unit | 1 |