Product may differ from image
Cable drum Ø 500mm
PUR 4x1.5 bk UL/CSA+drag ch. 200m
Art.No.: | 7000-C0502-P070000 |
Weight: | 25.887 kg |
Country of origin: | DE |
Available
Commercial data
GTIN | 4048879906975 |
---|---|
Packaging unit | 1 |
Art.No.: | 7000-C0502-P070000 |
Weight: | 25.887 kg |
Country of origin: | DE |
GTIN | 4048879906975 |
---|---|
Packaging unit | 1 |