Product may differ from image
Cable drum Ø 355mm
PUR 4x0.75 shielded bk 100m
Art.No.: | 7000-C0201-7620000 |
Weight: | 9.234 kg |
Country of origin: | IT |
Produced for you with priority
Commercial data
customs tariff number | 85444995 |
---|---|
GTIN | 4048879786546 |
Packaging unit | 1 |