Product may differ from image
B6 female 24-pole, crimp t., 250 V, 10 A
Art.No.: | 70MH-EB024-DC01010 |
Weight: | 0.038 kg |
Country of origin: | CN |
not available
Commercial data
customs tariff number | 85366990 |
---|---|
GTIN | 4048879830744 |
Packaging unit | 1 |