Product may differ from image
AMMS 10-44/1 OPTO-COUPLER MODULE
IN: 53 VDC - OUT: 53 VDC / 1,2 A
Art.No.: | 50045 |
Weight: | 0.024 kg |
Country of origin: | CZ |
Available
Commercial data
customs tariff number | 85414090 |
---|---|
GTIN | 4048879028011 |
Packaging unit | 1 |