Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
POWER DISTRIBUTOR CUBE 67  56955
Product may differ from image

POWER DISTRIBUTOR CUBE 67

4x M12, 6-pole

Art.No.: 56955
Weight: 0.15 kg
Country of origin:  CZ
Available
List price per piece:
  • 173,84 €
  • 164,18 €
  • 154,52 €
Download to the Data Cart Download to Easy-Import-Export

Description

Power distributor (4× M12)
System accessories
Protection IP67
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Certificate
Certificate
Certificate

Electrical data | Supply
Operating voltage DC 24 V
Electrical data | Input
Input current max. 9 A
Electrical data | Output
Max. current output per port 4 A
Diagnostics
Diagnostic No voltage
Short circuit diagnosis yes
Overload diagnosis yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 150 mm
Width 30 mm
Depth 34,5 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -20 °C
Storage temperature max. 75 °C
Conformity
Product standard EN 61131-2

Connection types
Connection type 1 Bus Out
Connection type 2 Power In (UA 0) (UA 1)
Connection type 1
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 6
PIN 1 24 V DC
PIN 2 n.c.
PIN 3 0 V
PIN 4 n.c.
PIN 5 n.c.
PIN 6 0 V
Connection type 2
Family construction form 7/8"
Gender male
Color contact carrier black
No. of poles 5
PIN 1 0 V
PIN 2 0 V
PIN 3 PE
PIN 4 n.c.
PIN 5 24 V DC

ECLASS-6.0 27242690
ECLASS-6.1 27242611
ECLASS-7.0 27242611
ECLASS-8.0 27242611
ECLASS-9.0 27242611
ECLASS-10.1 27242611
ECLASS-11.1 27242611
ECLASS-12.0 27242611
ETIM-5.0 EC001583
customs tariff number 85389099
GTIN 4048879047852
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 56955_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 56955_E201820-NRAQ_ul_z_b.pdf (B)
  • Construction files: DXF 56955_dxf_x_a.zip (A)
  • Construction files: P8 56955_p8_2_50.zip (50)
  • Construction files: STP 56955_stp_x_a.zip (A)
  • Document: Installation guide 56955_ina_6_24.pdf (24)
  • Document: User manual 56971_hdb_x_37.zip (37)
  • Document: User manual 56970_hdb_x_25.zip (25)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 56955_15-11.15_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 56955_15-11.15_ce_z_c.pdf (C)
  • Information: MTTF Report 56955_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)

---- Screw Plug ----
---- Device Marker ----
---- Grounding Material ----
* plus VAT, plus shipping