Modlight70 Pro connecting modul 5 pole M12
downward, Input 24VDC
Art.No.: | 4000-76070-1300010 |
Weight: | 0.205 kg |
Country of origin: | CZ |
Available
Description
Basic
with M12 connection
Outlet on the bottom
Connection cables are in the online shop under "Connection Technology".
with M12 connection
Outlet on the bottom
Connection cables are in the online shop under "Connection Technology".
Technical Data
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Operating voltage DC min. | 21,6 V |
Operating voltage DC max. | 26,4 V |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65 |
---|---|
Additional condition protection degree | inserted, locked |
Mechanical data | Material data
Color housing | black |
---|---|
Material housing | Plastic |
Mechanical data | Mounting data
Height | 140 mm |
---|---|
Width | 70 mm |
Depth | 70 mm |
Environmental characteristics | Climatic
Operating temperature min. | -30 °C |
---|---|
Operating temperature max. | 60 °C |
Connection data
Connection type 1
Mounting method | bayonet-locking |
---|
Commercial data
ECLASS-6.0 | 27371232 |
---|---|
ECLASS-6.1 | 27371232 |
ECLASS-7.0 | 27371232 |
ECLASS-8.0 | 27371232 |
ECLASS-9.0 | 27371232 |
ECLASS-10.1 | 27371232 |
ECLASS-11.1 | 27371232 |
ECLASS-12.0 | 27371232 |
ETIM-5.0 | EC001152 |
ETIM-6.0 | EC001152 |
ETIM-7.0 | EC001152 |
customs tariff number | 85319000 |
GTIN | 4048879758888 |
Packaging unit | 1 |
Accessories
---- Foot for Signal Tower ----
---- Pipe for Signal Tower ----
---- Mounting Bracket for Signal Tower ----
---- Identification Plate ----