Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
Mico Pro Power module  9000-41190-0000001
Product may differ from image

Mico Pro Power module

IN: 24 V DC / 40A, 16mm² / Cover plate included

Art.No.: 9000-41190-0000001
Alternative product:   
Weight: 0.132 kg
Country of origin:  CZ
Available
List price per piece:
  • 35,28 €
  • 33,32 €
  • 31,36 €
Download to the Data Cart Download to Easy-Import-Export

Description

Mico Pro® PM 24 V DC/40 A
Cover plate included
Shock load
1/2 sin 30 g, 11 ms
Build your own Mico Pro® online:
START

Certificate
Certificate
Certificate
Certificate
Certificate
Certificate
Certificate

Electrical data | Supply
Total current max. 40 A
Electrical data | Input
CTRL input voltage control inputs high min. 9 V
CTRL input voltage control inputs high max. 30 V
CTRL signal ON/OFF
Input voltage 1 DC 12 V
Input voltage 2 DC 24 V
Input voltage DC min. 9 V
Input voltage DC max. 30 V
ON input voltage control inputs min. 9 V
ON input voltage control inputs max. 30 V
ON pulse length control inputs high min. 120 ms
Total current bridge set max. 40 A
Electrical data | Output
Switching voltage AC max. 30 V
Switching voltage DC max. 30 V
Installation
Connection cross-section static min. 0,75 mm²
Connection cross section static max. 16 mm²
Connection cross-section dynamic min. 0,75 mm²
Connection cross section dynamic max. 16 mm²
AWG number static min. 4
AWG number static max. 20
AWG number dynamic min. 4
AWG number dynamic max. 20
Installation | Connection
Connection Bridge system
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Device protection | Mechanical
Shock resistance (EN IEC 60068-2-27) 30 g, 11 ms 1/2 sin
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, (EN 60715)
Height 130 mm
Width 24 mm
Depth 114 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 55 °C
Storage temperature min. -40 °C
Storage temperature max. 80 °C

Connection type 1
Family construction form Bridging Contact
Gender female
Color contact carrier black
No. of poles 1
PIN 1 UB In + 24 V DC
Connection type 2
Family construction form Bridging Contact
Gender female
Color contact carrier black
No. of poles 1
PIN 1 0 V
Connection type 3
Family construction form Bridging Contact
Gender female
Color contact carrier black
No. of poles 4
PIN 1 On
PIN 2 Ctrl
PIN 3 Alarm
PIN 4 0.9
Connection type 4
Family construction form Bridging Contact
Gender male
Color contact carrier black
No. of poles 4
PIN 1 On
PIN 2 Ctrl
PIN 3 Alarm
PIN 4 0.9
Connection type 5
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 Alarm 1
PIN 2 Alarm 2
PIN 3 Alarm 3
PIN 4 Alarm 4
Connection type 6
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 Out 1
PIN 2 Out 2
PIN 3 Out 3
PIN 4 Out 4
Connection type 7
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 0 V 1
PIN 2 1 V 2
PIN 3 2 V 3
PIN 4 3 V 4
Connection type 8
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 90% 1
PIN 2 90% 2
PIN 3 90% 3
PIN 4 90% 4
Connection type 9
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 On 1
PIN 2 On 2
PIN 3 On 3
PIN 4 On 4
Connection type 10
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 Ctrl 1
PIN 2 Ctrl 2
PIN 3 Ctrl 3
PIN 4 Ctrl 4

ECLASS-6.0 27371802
ECLASS-6.1 27371890
ECLASS-7.0 27371890
ECLASS-8.0 27371802
ECLASS-9.0 27371802
ECLASS-10.1 27371802
ECLASS-11.1 27371802
ECLASS-12.0 27371802
ETIM-5.0 EC001440
customs tariff number 85363030
GTIN 4048879830454
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 9000-41190-0000001_MC165828-C3211-07-1583209_csa_z_a.pdf (A)
  • Approval: CSA US 9000-41190-0000001_MC165828-C3211-87-1583209_csau_z_a.pdf (A)
  • Approval: EAC 9000-41190-0000001_ЕАЭС RU С-DE.АБ53.В.03601-2027.02.14_eac_z_b.pdf (B)
  • Approval: UL Listed CA 9000-41190-0000001_E200364-NMTR7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 9000-41190-0000001_E200364-NMTR_ul_z_a.pdf (A)
  • Approval: UL Registered US 9000-41190-0000001_E321289-QVRQ2_ur_z_b.pdf (B)
  • Certificate: GL  9000-41190-0000001_TAA00001YE-DNVGL-2023-07-30_gl_z_a.pdf (A)
  • Construction files: DXF 9000-41190-0000000_dxf_x_b.zip (B)
  • Construction files: P8 9000-41190-0000000_p8_2_60.zip (60)
  • Construction files: STP 9000-41190-0000000_stp_x_b.zip (B)
  • Document: Installation guide 9000-41190-0000001_ina_x_11.zip (11)
  • Document: Product data 9000-41190-0000001_pd_x_13.zip (13)
  • Document: User manual 9000-41011-0200000_hdb_x_28.zip (28)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 9000-41190-0000001_07-07.21_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 9000-41190-0000001_03-08.19_ce_z_a.pdf (A)
  • Information: MTBF Report 9000-41190-0000000_SN29500-BerechnungV1.4_mtbf_p_a.pdf (A)
  • Information: MTBF Report 9000-41190-0000001_SN29500-BerechnungV1.4_mtbf_p_a.pdf (A)
  • Information: MTTF Report 9000-41190-0000000_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)
  • Information: MTTF Report 9000-41190-0000001_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)

---- Electronic circuit breaker ----
---- Current Supply ----
---- End Plate for Terminal Strip ----
---- Marking Accessories ----
* plus VAT, plus shipping