MODLINK MSVD CABINET POWER OUTLETS
Switzerland 250V AC / 10 A
Art.No.: | 4000-72000-0120000 |
Weight: | 0.067 kg |
Country of origin: | HU |
Available
Description
Swiss (white)
Spring clamp terminals
Spring clamp terminals
Technical Data
Electrical data | Supply
Operating voltage AC | 250 V |
---|---|
Operating current | 10 A |
Installation
Connection cross section max. | 1,5 mm² |
---|---|
AWG number | 16 |
Installation | Connection
Connection | Spring clamp plug-in terminals |
---|
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 68 mm |
Width | 47 mm |
Depth | 56 mm |
Commercial data
ECLASS-6.0 | 27143423 |
---|---|
ECLASS-6.1 | 27142305 |
ECLASS-7.0 | 27142305 |
ECLASS-8.0 | 27142305 |
ECLASS-9.0 | 27142305 |
ECLASS-10.1 | 27142305 |
ECLASS-11.1 | 27142305 |
ECLASS-12.0 | 27142305 |
ETIM-5.0 | EC002625 |
customs tariff number | 85366990 |
GTIN | 4048879031295 |
Packaging unit | 1 |