MODLINK MSDD SINGLE COMBI INSERT INDIA
2x data cutout
Art.No.: | 4000-68000-4570000 |
Weight: | 0.1 kg |
Country of origin: | DE |
Contact Us for Availability
Description
1× India (white)
2× RJ45 cut-out
2× RJ45 cut-out
![Certificate Certificate](https://shop.murrelektronik.de/out/murrelektronik/img/approvals/xIMG850187_logo.png.pagespeed.ic.QJ1MGZELWX.png)
Technical Data
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP20 |
---|
Mechanical data | Mounting data
Height | 87,5 mm |
---|---|
Width | 50,7 mm |
Depth | 43 mm |
Environmental characteristics | Climatic
Operating temperature min. | -5 °C |
---|---|
Operating temperature max. | 50 °C |
Storage temperature min. | -10 °C |
Storage temperature max. | 60 °C |
Shielding plate
Connection information | Threaded hole M4 |
---|---|
Tightening torque | 0,9 Nm |
India
Connection cross section max. | 1,5 mm² |
---|---|
AWG number max. | 16 |
Operating voltage AC | 240 V |
Operating current | 5 A |
Connection | Screw terminals SK |
No. of poles | 2 + PE |
Connections per pole | 2 |
Protection contact present | yes |
Commercial data
ECLASS-6.0 | 27189217 |
---|---|
ECLASS-6.1 | 27189217 |
ECLASS-7.0 | 27189217 |
ECLASS-8.0 | 27189217 |
ECLASS-9.0 | 27182806 |
ECLASS-10.1 | 27182806 |
ECLASS-11.1 | 27182806 |
ECLASS-12.0 | 27182806 |
ETIM-5.0 | EC000020 |
customs tariff number | 85366990 |
GTIN | 4048879601108 |
Packaging unit | 1 |
Accessories
---- Grounding Material ----
---- USB Adapter ----