Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
MCS POWER SUPPLY 3-PHASE,  85097
Product may differ from image

Last seen products

MCS POWER SUPPLY 3-PHASE,

IN: 340-460VAC OUT: 24-28V/20ADC

Art.No.: 85097
Alternative product:   
Weight: 2.42 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
  • 352,71 €
  • 333,12 €
  • 313,52 €
Download to the Data Cart Download to Easy-Import-Export

Description

INPUT: 3× 340...460 V AC
OUTPUT: 24...28 V DC
Current: 20 A
Certificate
Certificate

Electrical data
Parallel connection yes
Series connection yes
Security level SELV
Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Input voltage AC min. 340 V
Input voltage AC max. 460 V
Input current AC (3-phase) 1,4 A
Inrush current max. 25 A
External back-up fuse per phase max. 6 A
Phase number input 3
Efficiency 90 %
Electrical data | Output
Selectable switch-off mode front sided plug link (automatic re-start or definite shut-off)
Output voltage DC 24 V
Output voltage DC min. 24 V
Output voltage DC max. 28 V
Output voltage adjustable yes
Output current 20 A
Output current (UL) 24 A
Mains failure bridging min. 10 ms @ 400 V AC
Ripple effective max. 20 mV
Spikes (s-s) max. 100 mV
Device protection | Electrical
Overload protection output yes
Short-circuit protection output yes
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, (EN 60715)
Height 170 mm
Width 84 mm
Depth 201 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 60 °C
Storage temperature min. -25 °C
Storage temperature max. 85 °C
Relative humidity min. (operation) 30 %
Relative humidity max. (operation) 90 % no condensation

Connection type 1
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 PE
PIN 2 L 1
PIN 3 L 2
PIN 4 L 3
Connection type 2
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 -
PIN 2 -
PIN 3 +
PIN 4 +

ECLASS-6.0 27049002
ECLASS-6.1 27049002
ECLASS-7.0 27049002
ECLASS-8.0 27049002
ECLASS-9.0 27040701
ECLASS-10.1 27040701
ECLASS-11.1 27040701
ECLASS-12.0 27040701
ETIM-5.0 EC002540
customs tariff number 85044083
GTIN 4048879080477
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 85097_dxf_x_a.zip (A)
  • Construction files: STP 85097_stp_x_a.zip (A)
  • Document: Installation guide 85097_ina_4_11.pdf (11)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 85097_45-10.20_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 85097_45-10.20_ce_z_c.pdf (C)
  • Information: MTBF Report 85097_SN29500(40°C)-BerechnungV1.4_mtbf_p_a.pdf (A)

---- Current Supply ----
---- Electronic circuit breaker ----
---- Screwdriver ----
* plus VAT, plus shipping