Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0

MCS-A ASI POWER SUPPLY 1-PHASE,

IN: 95-265VAC OUT: 30,5V/4ADC

Art.No.: 85382
Weight: 0.62 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
  • 258,17 €
  • 243,82 €
  • 229,48 €
Download to the Data Cart Download to Easy-Import-Export

Description

INPUT: 95...265 V AC
Current: 4 A
with EFD (earth fault detection)
Single-phase, primary switched
Protection IP20
Mains failure bridging min.
min. 14 ms (110 V AC); min. 80 ms (230 V AC)
Unit complies to AS-Interface specification for power supplies (PELV)
Certificate
Certificate
Certificate
Certificate
Certificate
Certificate

Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Characteristic back-up fuse Inertia
Input voltage AC min. 95 V
Input voltage AC max. 265 V
Current input AC 2,1 A
Inrush current max. 35 A @ 230 V
External back-up fuse per phase max. 10 A
Efficiency 83 % @ 110 V AC, 85 % @ 230 V AC
Electrical data | Output
Output suppression Filter acc. to AS-Interface specification
Output voltage DC 30,5 V
Output voltage DC min. 29,89 V
Output voltage DC max. 31,11 V
Output voltage adjustable no
Output current max. 4 A
Ripple effective max. 20 mV
Power rating DC max. 122 W
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Overload protection output yes
Short-circuit protection output yes
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, (EN 60715)
Height 115 mm
Width 62 mm
Depth 163 mm
Environmental characteristics | Climatic
Operating temperature min. -10 °C
Operating temperature max. 55 °C
Derating from 40 °C
Storage temperature min. -25 °C
Storage temperature max. 85 °C
Conformity
Product standard IEC 61010-2-201
EMC EN 55022 B
Low Voltage Directive EN 61204-3

Connection type 1
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 +
PIN 2 -
Connection type 2
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 3
PIN 1 PE
PIN 2 N
PIN 3 L
Connection type 3
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 3
PIN 1 0 V
PIN 2 +
PIN 3 EFD

ECLASS-6.0 27049002
ECLASS-6.1 27049002
ECLASS-7.0 27049002
ECLASS-8.0 27049002
ECLASS-9.0 27040701
ECLASS-10.1 27040701
ECLASS-11.1 27040701
ECLASS-12.0 27040701
ETIM-5.0 EC002540
customs tariff number 85044083
GTIN 4048879079891
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: EAC 85382_ЕАЭС RU С-DE.АБ53.В.03597-2027.02.14_eac_z_b.pdf (B)
  • Approval: UL Listed CA 85382_E222272-NMTR7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 85382_E222272-NMTR_ul_z_b.pdf (B)
  • Approval: UL Registered CA 85382_E213413-QQGQ8_urc_z_b.pdf (B)
  • Approval: UL Registered US 85382_E213413-QQGQ2_ur_z_b.pdf (B)
  • Certificate: ASI  85382_pz04-55701_asi_z_b.pdf (B)
  • Construction files: DXF 85382_dxf_x_a.zip (A)
  • Construction files: STP 85382_stp_x_a.zip (A)
  • Document: Installation guide 85382_ina_4_14.pdf (14)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 85382_27-10.20_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 85382_27-10.20_ce_z_d.pdf (D)
  • Information: MTBF Report 85382_SN29500(40°C)-BerechnungV1.4_mtbf_p_a.pdf (A)

---- Screwdriver ----
---- Plug-In Terminal ----
* plus VAT, plus shipping