MASI ASI POWER SUPPLY 1-PHASE,
IN: 230VAC OUT: 30,5V/2,8ADC
Art.No.: | 85424 |
Weight: | 0.65 kg |
Country of origin: | CZ |
Contact Us for Availability
Description
INPUT: 230 V AC
Current: 2.8 A
Single-phase, primary switched
Protection IP20
Unit complies to AS-Interface specification for power supplies (PELV)
Current: 2.8 A
Single-phase, primary switched
Protection IP20
Unit complies to AS-Interface specification for power supplies (PELV)
![Certificate Certificate](https://shop.murrelektronik.de/out/murrelektronik/img/approvals/xIMG56362590_logo.png.pagespeed.ic.C18jQW_Jas.png)
Technical Data
Electrical data
Security level | SELV |
---|
Electrical data | Supply
Power frequency | 50 ... 60 Hz |
---|
Electrical data | Input
Characteristic back-up fuse | Inertia |
---|---|
Input voltage 1 AC | 230 V |
Current input AC | 0,8 A |
Inrush current max. | 20 A |
External back-up fuse per phase max. | 10 A |
Efficiency | 85 % |
Electrical data | Output
Output suppression | Filter acc. to AS-Interface specification |
---|---|
Output rating | 85,4 W |
Output voltage DC | 30,5 V |
Output voltage DC min. | 29,58 V |
Output voltage DC max. | 31,42 V |
Output voltage adjustable | no |
Output current max. | 2,8 A |
Mains failure bridging min. | 30 ms @ 230 V AC |
Ripple (s-s) max. | 50 mV |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP20 |
---|---|
Overload protection output | yes |
Short-circuit protection output | yes |
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | Mounting rail TH35, (EN 60715) |
Environmental characteristics | Climatic
Operating temperature min. | -10 °C |
---|---|
Operating temperature max. | 60 °C |
Conformity
Product standard | IEC 61010-2-201 |
---|---|
EMC | EN 55022 B |
Low Voltage Directive | EN 61204-3 |
Commercial data
ECLASS-6.0 | 27049002 |
---|---|
ECLASS-7.0 | 27049002 |
ECLASS-8.0 | 27049002 |
ECLASS-9.0 | 27040701 |
ETIM-5.0 | EC002540 |
customs tariff number | 85044095 |
GTIN | 4048879079815 |
Packaging unit | 1 |
Accessories
---- Screwdriver ----
---- Marking Accessories ----