M12 male 0° A-cod. with cable
PUR 4x0.75 bk UL/CSA 5m
Art.No.: | 7999-12021-7640500 |
Alternative product: | |
Weight: | 0.303 kg |
Country of origin: | DE |
Contact Us for Availability
Description
Male straight
M12, 4-pole
Art-No. 7005 - M12 Lite - (plastic hexagonal screw) on request
with cable sleeves
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Technical Data
Cable length | 5 m |
---|
Side 1
Tightening torque | 0,6 Nm |
---|---|
Mounting method | inserted, screwed |
Family construction form | M12 |
Thread | M12 x 1 |
Coding | A |
No. of poles | 4 |
Side 2
Stripping length (jacket) | 20 mm |
---|
Electrical data | Supply
Operating voltage AC max. | 250 V |
---|---|
Operating voltage DC max. | 250 V |
Current operating per contact max. | 4 A |
Installation | Connection
Stripping length (jacket) | 20 mm |
---|
Device protection | Electrical
Pollution Degree | 3 |
---|---|
Rated surge voltage | 2,5 kV |
Material group (IEC 60664-1) | I |
Mechanical data | Material data
Coating locking | Nickeled |
---|---|
Material housing | PUR |
Locking material | Zinc die-casting |
Mechanical data | Mounting data
Mounting method | inserted, screwed, Shaking protection |
---|
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Additional condition temperature range | depending on cable quality |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Conformity
Product standard | DIN EN 61076-2-101 (M12) |
---|
Cable data
Cable
wire arrangement | brown, black, blue, white |
---|
General data | Cable
Cable identification | 764 |
---|---|
Jacket Color | black |
Type of Certificate | cURus |
Structure | Cable
Amount stranding | 1 |
---|---|
Stranding | 4 wires twisted |
wire arrangement | brown, black, blue, white |
Mechanical data | Cable
Cable weigth | 62,59 g/m |
---|---|
Material jacket | PUR |
Shore hardness jacket | 85 ± 5 Shore A |
Freedom from ingredients (jacket) | lead-free, cadmium-free, CFC-free, halogen-free |
Outer-diameter (jacket) | 5,9 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material wire insulation | PVC |
Amount wires | 4 |
Outer diameter insulation | 1,8 mm |
Outer diameter tolerance core insulation | ± 5 % |
Shore hardness wire insulation | 90 ± 5 Shore A |
Ingredient freeness wire insulation | lead-free, cadmium-free, CFC-free, silicone-free |
Amount strands (wire) | 24 |
Diameter of single wires | 0,2 mm |
Conductor crosssection (wire) | 0,75 mm² |
Material conductor wire | Stranded copper wire, bare |
Conductor type (wire) | Strand class 5 |
Electrical data | Cable
Max. rated voltage (conductor - conductor) | 500 V |
---|---|
Max. rated voltage (conductor - ground) | 300 V |
Current load capacity (standard) | to DIN VDE 0298-4 |
Current load capacity min. wire | 9,6 A |
Electrical resistance line constant wire | 26 Ω/km @ 20 °C |
AC withstand voltage (wire - wire) | 2 kV @ 60 s |
Power frequency withstand voltage (wire - jacket) | 2 kV @ 60 s |
Temperature range | Cable
Min. operating temperature (static) | -40 °C |
---|---|
Max. operating temperature (fixed) | 80 °C |
Operating temperature min. (dynamic) | -20 °C |
Operating temperature max. (dynamic) | 80 °C |
Resistances | Cable
UV resistance | DIN EN ISO 4892-2 A |
---|---|
Flame resistance | UL 1581 § 1100 FT2 | UL 1581 § 1090 | IEC 60332-2-2 |
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | DIN EN 60811-404 | Good, application-related testing |
Installation | Cable
Bending radius (fixed) | 7,5 x Outer diameter |
---|---|
Bending radius (dynamic) | 10 x Outer diameter |
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060311 |
ECLASS-10.1 | 27060311 |
ECLASS-11.1 | 27060311 |
ECLASS-12.0 | 27060311 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444290 |
GTIN | 4048879320979 |
Packaging unit | 1 |
Accessories
---- Torque Wrench ----
---- Cable Marker ----
---- Marking Accessories ----