Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
M12 male 0° A-cod. with cable  7000-13105-8030020
Product may differ from image

Last seen products

M12 male 0° A-cod. with cable

PUR AWG24+22 shielded vt UL/CSA+drag ch. 0,2m

Art.No.: 7000-13105-8030020
Weight: 0.03 kg
Country of origin:  CZ
Available
List price per piece:
  • 14,31 €
  • 13,52 €
  • 12,72 €
Download to the Data Cart Download to Easy-Import-Export

Description


DeviceNet, CANopen
Male straight
M12, 5-pole
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Certificate
Certificate
Certificate
Certificate
Certificate
Certificate

Cable length 0,2 m
Side 1
Tightening torque 0,6 Nm
Mounting method inserted, screwed
Family construction form M12
Thread M12 x 1
Coding A
Material PUR
Width across flats SW13
Degree of protection (EN IEC 60529) IP65, IP66K, IP67
Side 2
Stripping length (jacket) 20 mm
Electrical data | Supply
Operating voltage AC max. 60 V
Operating voltage DC max. 60 V
Operating voltage AC (UL-listed) 30 V
Operating voltage DC (UL-listed) 30 V
Current operating per contact max. 4 A
Installation | Connection
Stripping length (jacket) 20 mm
Mounting set M12 x 1
Device protection | Electrical
Additional condition protection degree inserted, screwed
Pollution Degree 3
Rated surge voltage 1,5 kV
Material group (IEC 60664-1) I
Mechanical data
Contour for corrugated hose without
Mechanical data | Material data
Coating locking Nickeled
Coating of fitting nickel plated
Locking material Zinc die-casting
Material screw connection Zinc die-casting
Mechanical data | Mounting data
Mounting method inserted, screwed, Shaking protection
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 85 °C
Additional condition temperature range depending on cable quality
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
Conformity
Product standard DIN EN 61076-2-101 (M12)

General data | Cable
Cable identification 803
Jacket Color violet
Type of Certificate cURus
Structure | Cable
Amount stranding 1
Stranding 2 wires twisted
Amount stranding (type 2) 1
Stranding (type 2) 2 Stranded joints twisted
Cable shielding (type) copper braid, tinned
Cable shielding (coverage) 65 %
Banding Foil
Drain wire (cross-section) 22 AWG
wire arrangement (white, blue), (black, red)
Mechanical data | Cable
Cable weigth 63,12 g/m
Material jacket PUR
Shore hardness jacket 90 ± 5 Shore A
Freedom from ingredients (jacket) lead-free, cadmium-free, CFC-free, halogen-free, silicone-free
Outer-diameter (jacket) 6,9 mm
Tolerance outer diameter (sheath) ± 5 %
Material wire insulation PE
Amount wires 2
Outer diameter insulation 2,1 mm
Outer diameter tolerance core insulation ± 5 %
Shore hardness wire insulation 64 ± 5 Shore D
Ingredient freeness wire insulation lead-free, CFC-free, halogen-free
Amount strands (wire) 19
Diameter of single wires 24 AWG
Conductor crosssection (wire) 24 AWG
Drain wire (cross-section) 22 AWG
Material conductor wire copper stranded wire, tinned
Electrical function wire Data
Material wire insulation (Data) PE
Outer diameter wire insulation (Data) 1,5 mm
Tolerance outer diameter wire insulation (data) ± 53 %
Ingredient freeness wire insulation (Data) lead-free, CFC-free, halogen-free
Amount wires (Data) 2
Amount strands wire (Data) 19
Diameter of single wires (Data) 22 AWG
Conductor crosssection wire (Data) 22 AWG
Material conductor wire (Data) copper stranded wire, tinned
Electrical function wire (data) Power
Traversing distance (C-track) 5 m
Electrical data | Cable
Nominal voltage AC max. 300 V
Current load capacity (standard) to DIN VDE 0298-4
Current load capacity min. wire 4,5 A
Current load capacity min. Wire (Data) 6 A
Electrical function wire Data
Electrical function wire (data) Power
Characteristic impedance 120 Ω ± 10 % @ 1 MHz
Electrical resistance line constant wire 78 Ω/km
Electrical resistance coating wire (Data) 54 Ω/km
AC withstand voltage (wire - wire) 2 kV @ 60 s
Electric capacitance 40000 pF/km
AC withstand voltage (wire - shield) 2 kV @ 60 s
Temperature range | Cable
Min. operating temperature (static) -40 °C
Max. operating temperature (fixed) 80 °C
Operating temperature min. (dynamic) -30 °C
Operating temperature max. (dynamic) 70 °C
Resistances | Cable
Flame resistance UL 1581 § 1100 FT2 | IEC 60332-2-2 | UL 1581 § 1090
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance DIN EN 60811-404 | Good, application-related testing
Installation | Cable
Bending radius (installation) x Outer diameter
Bending radius (fixed) 6 x Outer diameter
Bending radius (dynamic) 10 x Outer diameter
Travel speed (C-track) 1 Mio.
No. of torsion cycles 2 Mio.
Torsion stress ± 30 °/m
Torsion speed 35 cycles/min

ECLASS-6.0 27061801
ECLASS-7.0 27061801
ECLASS-8.0 27061801
ECLASS-9.0 27061801
ECLASS-10.1 27060307
ECLASS-11.1 27060307
ECLASS-12.0 27060307
ETIM-5.0 EC001855
customs tariff number 85444290
GTIN 4048879467575
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 080128-0-000_csa_z_c.pdf (C)
  • Approval: CSA US 080128-0-000_csau_z_c.pdf (C)
  • Approval: UL Listed CA 7000-13105-803xxxx_E325311-MLE335179-CYJV7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 7000-13105-803xxxx_E325311-MLE335179-CYJV_ul_z_a.pdf (A)
  • Construction files: STP 7000-13105_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 7000-13061_08-09.19_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 7000-13061_08-09.19_ce_z_d.pdf (D)
* plus VAT, plus shipping