M12 female recept. 0° L-cod. rear
5-pol., PCB-Pin
Art.No.: | 7000-R2215-11L2400 |
Weight: | 0.05 kg |
Country of origin: | DE |
Available
Description
PCB connectors
Female straight
M12, 5-pole
L-coded
Rear mounting
THT-solder connection
Female straight
M12, 5-pole
L-coded
Rear mounting
THT-solder connection
Technical Data
Side 1
Coating contact | gold plated |
---|---|
Family construction form | M12P |
Coding | L |
Material contact | Copper alloy |
No. of poles | 5 |
Electrical data | Supply
Operating voltage DC | 63 V |
---|---|
Current operating per contact max. | 16 A |
Installation | Connection
Connection information | THT-solder connection |
---|---|
Tightening torque | 0,6 Nm |
Mounting set | M16 x 1.5 |
Family construction form | M12P |
Width across flats | SW19 |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65, IP67, IP68 |
---|---|
Additional condition protection degree | inserted, screwed |
Pollution Degree | 3 |
Mechanical data | Material data
Coating housing | nickel plated |
---|---|
Material housing | Copper alloy |
Material contact carrier | PA |
Mechanical data | Mounting data
Mounting method | inserted, screwed |
---|
Environmental characteristics | Climatic
Operating temperature min. | -30 °C |
---|---|
Operating temperature max. | 90 °C |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Conformity
Product standard | IEC 61076-2-111 |
---|
Commercial data
ECLASS-6.0 | 27279220 |
---|---|
ECLASS-6.1 | 27279221 |
ECLASS-7.0 | 27440104 |
ECLASS-8.0 | 27440104 |
ECLASS-9.0 | 27440106 |
ECLASS-10.1 | 27440106 |
ECLASS-11.1 | 27440106 |
ECLASS-12.0 | 27440106 |
ETIM-5.0 | EC002061 |
customs tariff number | 85366990 |
GTIN | 4065909075036 |
Packaging unit | 10 |