Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0

IMPACT67 COMPACT MODULE, PLASTIC

CANopen, 8 dig. Out

Art.No.: 55077
Alternative product:   
Weight: 0.42 kg
Country of origin:  DE
Available
List price per piece:
  • 313,20 €
  • 295,80 €
  • 278,40 €
Download to the Data Cart Download to Easy-Import-Export

Description

Digital outputs
DO8 - 2 A
CAN 1 Mbit/s; M12, A-coded
7/8", 5-pole, 2× max. 9 A
M12, 5-pole, A-coded
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
mounting compatible with I/O modules of the MVK series
Certificate
Certificate
Certificate
Certificate
Bus technologies

Connect Product

Data cableShow all
Power cableShow all
Sensor-actuator cableShow all

Electrical data | Supply
Total current UA max. 9 A
Total current US max. 9 A
Electrical data | Output
Overload resistant yes
Short-circuit protected yes
Output current per pin max. 2 A
Industrial communication | Bus data
Address range min. 1
Address range max. 99
Industrial communication | CANopen
CANopen addressing Rotary switch
Diagnostics
Diagnostic No voltage, Under voltage
Diagnostic via BUS per module and channel
Diagnostic via LED per module and channel
LED display Ethernet connection/data traffic
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 39 mm
Width 63 mm
Depth 225 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 70 °C
Storage temperature min. -25 °C
Storage temperature max. 70 °C

Connection types
Connection type 1 0, 2, 4, 6
Connection type 2 1, 3, 5, 7
Connection type 3 Bus In
Connection type 4 Bus Out
Connection type 5 Power In
Connection type 6 Power Out
Connection type 1
Family construction form M12
Gender female
Color contact carrier gray
Coding A
No. of poles 5
PIN 1 n.c.
PIN 2 DO 01 03 05 07
PIN 3 0 V
PIN 4 DO 00 02 04 06
PIN 5 PE
Connection type 2
Family construction form M12
Gender female
Color contact carrier gray
Coding A
No. of poles 5
PIN 1 n.c.
PIN 2 n.c.
PIN 3 0 V
PIN 4 DO 01 03 05 07
PIN 5 PE
Connection type 3
Family construction form M12
Gender male
Color contact carrier black
Coding A
No. of poles 5
PIN 1 PE
PIN 2 n.c.
PIN 3 CAN_PE
PIN 4 CAN_HIGH
PIN 5 CAN_LOW
Connection type 4
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 PE
PIN 2 n.c.
PIN 3 CAN_PE
PIN 4 CAN_HIGH
PIN 5 CAN_LOW
Connection type 5
Family construction form 7/8"
Gender male
Color contact carrier black
No. of poles 5
PIN 1 0 V
PIN 2 0 V
PIN 3 PE
PIN 4 24 V DC (US)
PIN 5 24 V DC (UA)
Connection type 6
Family construction form 7/8"
Gender female
Color contact carrier black
No. of poles 5
PIN 1 0 V
PIN 2 0 V
PIN 3 PE
PIN 4 24 V DC (US)
PIN 5 24 V DC (UA)

ECLASS-6.0 27242604
ECLASS-6.1 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ECLASS-10.1 27242604
ECLASS-11.1 27242604
ECLASS-12.0 27242604
ETIM-5.0 EC001599
customs tariff number 85389099
GTIN 4048879052016
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 55077_080128-0-000_C3211-07_csa_z_c.pdf (C)
  • Approval: CSA US 55077_080128-0-000_C3211-87_csau_z_c.pdf (C)
  • Approval: UL Listed CA 55077_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 55077_E201820-NRAQ_ul_z_b.pdf (B)
  • Certificate: CANopen  55077_0000004f-cia201001-301V402-20-0112-Jan10_can_z_a.pdf (A)
  • Configuration Files: EDS 55075_Impact67_KF1_x_11.zip (10)
  • Construction files: DXF 55071_dxf_x_a.zip (A)
  • Construction files: P8 55077_p8_2_50.zip (50)
  • Construction files: STP 55071_stp_x_a.zip (A)
  • Document: Installation guide 55075_ina_6_13.pdf (13)
  • Document: User manual 55365_hdb_x_18.zip (18)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 55077_876-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 55077_876-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 55077_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)

---- Device Marker ----
---- Grounding Material ----
---- Screw Plug ----
---- Plug with Thread ----
* plus VAT, plus shipping