Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
Emparro 10-100-240/12 S  85712
Product may differ from image

Last seen products

Emparro 10-100-240/12 S

Screw mounting

Art.No.: 85712
Alternative product:   
Weight: 0.73 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
  • 240,21 €
  • 227,57 €
  • 214,92 €
  • 189,64 €
Download to the Data Cart Download to Easy-Import-Export

Description

INPUT: 85...265 V AC/90...250 V DC
OUTPUT: 12...15 V DC
Current: 10 A
Certificate
Certificate
Certificate
Certificate
Certificate

Electrical data
Number of devices parallel connection max. 5
Number of devices series connection max. 2
Parallel connection yes
Series connection yes
Security level SELV
Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Fuse protection primary side internal 6,3 A
Characteristic back-up fuse Inertia
Input voltage 1 AC 100 V
Input voltage 2 AC 230 V
Input voltage AC min. 85 V
Input voltage AC max. 265 V
Input voltage DC min. 90 V
Input voltage DC max. 250 V
Input current at input voltage 1 AC 1,2 A
Input current at input voltage 2 AC 0,6 A
Inrush current max. 10 A @ 230 V
Efficiency 91,4 % @ 110 V AC, 93,2 % @ 230 V AC
Electrical data | Output
Output voltage DC 12 V
Output voltage DC min. 12 V
Output voltage DC max. 15 V
Output voltage adjustable yes
Output current 10 A
Duration Power Boost min. 4 s
Mains failure bridging min. 30 ms @ 100 V AC
Power Boost 150 %
Ripple effective max. 50 mV
Spikes (s-s) max. 200 mV
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Overload protection output yes
Short-circuit protection output yes
Mechanical data | Mounting data
Suitable for mounting type 4 hole screw mounting
Height 123 mm
Width 50 mm
Depth 138 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 60 °C
Storage temperature min. -40 °C
Storage temperature max. 80 °C
Relative humidity min. (operation) 5 %
Relative humidity max. (operation) 95 % no condensation
Approvals
SEMI F47 compliant

Connection types
Connection type 1 Alarm
Connection type 2 Input
Connection type 3 Output
Connection type 1
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 13
PIN 2 14
Connection type 2
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 3
PIN 1 PE
PIN 2 N
PIN 3 L
Connection type 3
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 -
PIN 2 -
PIN 3 +
PIN 4 +

ECLASS-6.0 27049002
ECLASS-6.1 27049002
ECLASS-7.0 27049002
ECLASS-8.0 27049002
ECLASS-9.0 27040701
ECLASS-10.1 27040701
ECLASS-11.1 27040701
ECLASS-12.0 27040701
ETIM-5.0 EC002540
customs tariff number 85044095
GTIN 4048879670142
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: EAC 85712_ЕАЭС RU С-DE.АБ53.В.03597-2027.02.14_eac_z_b.pdf (B)
  • Approval: UL Listed CA 85712_E200364-NMTR7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 85712_E200364-NMTR_ul_z_a.pdf (A)
  • Construction files: P8 85712_p8_2_50.zip (50)
  • Document: Installation guide 85712_ina_2_12.pdf (12)
  • Document: Product data 85712_pd_x_13.zip (13)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 85712_10-10.20_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 85712_10-10.20_ce_z_b.pdf (B)
  • Information: MTBF Report 85712_SN29500(40°C)-BerechnungV1.4_mtbf_p_a.pdf (A)

---- Electronic circuit breaker ----
---- Network Filter ----
---- Uninteruptible Power Supply ----
---- Current Supply ----
* plus VAT, plus shipping