Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0

MTS 1-Phase safety and isolating transformer

P: 320VA IN: 230VAC +/- 15VAC OUT: 24VAC

Art.No.: 86406
Weight: 4.1 kg
Country of origin:  CZ
Available
List price per piece:
  • 93,10 €
  • 88,20 €
  • 83,30 €
  • 73,50 €
Download to the Data Cart Download to Easy-Import-Export

Description

The MST series comprises single-phase safety transformers/isolating transformers of the protection class I and protection degree IP00 with double insulation between the primary and secondary windings for general use in industrial applications.
Certificate
Certificate
Certificate
Certificate
Certificate

Electrical data | Supply
Power frequency 50/60 Hz
Electrical data | Input
Input voltage AC 230 V
Current input AC 1,6 A
Max. inrush current 26 A
Short-circuit current 28 A
Electrical data | Output
Output voltage AC 24 V
Mechanical data | Mounting data
Mounting method screwed
Suitable for mounting type Schlüssellochaufhängung
Mounting dimension a 74 mm
Mounting dimension b 90 mm
Mounting dimension c 2,9 mm
Height 92 mm
Width 120 mm
Depth 123 mm
Diameter bore 2,9 mm
Length bore 9,1 mm
Environmental characteristics | Climatic
Ambient temperature min. -20 °C
Ambient temperature max. 40 °C
Storage temperature min. -30 °C
Storage temperature max. 80 °C
Conformity
Product standard EN 61558-1, EN 61558-2-6, EN 62041
EMC 2014/30/EU

customs tariff number 85043180
GTIN 4065909078754
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 86406_E182075-XPTQ8_urc_z_a.pdf (A)
  • Approval: UL Registered US 86406_E182075-XPTQ2_ur_z_a.pdf (A)
  • Construction files: P8 86406_p8_2_10.zip (10)
  • Construction files: STP 86406_stp_x_a.zip (A)
  • Document: Product data 86406_PD_X_12.zip (12)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 86406_07-12-23_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 86406_07-12-23_ce_z_a.pdf (A)
* plus VAT, plus shipping