Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
Cube67 I/O Cable-Module, I/O Extension Module  5667100
Product may differ from image

Last seen products

Cube67 I/O Cable-Module, I/O Extension Module

DI16/DO16 , AMP-Buchse, AMP Stecker 32 pol., 0,30m

Art.No.: 5667100
Weight: 0.27 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
  • 426,96 €
  • 403,24 €
  • 379,52 €
Download to the Data Cart Download to Easy-Import-Export

Description

Expansion module
DI16/DO16 - 0.5 A (E) AMP (0.3 m)
With AMP connector 32-pole (female)
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Certificate

Electrical data | Supply
Norm operating voltage EN 61131-2
Operating voltage US DC 24 V
Operating voltage UA DC 24 V
Current consumption max. 50 mA
Total current UA max. 4 A
Total current US max. 4 A
Electrical data | Input
Type input PNP, for 3-wire sensors or mechanical switches
Input filter time 1 ms
Current carrying capacity max. 0,2 A
Electrical data | Output
Overload resistant yes
Short-circuit protected yes
Output current per pin max. 0,5 A
Diagnostics
Actuator warning per channel via LED and BUS
Diagnostic No voltage, Under voltage
Diagnostic via BUS per module and channel
Diagnostic via LED per module and channel
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Overload diagnosis yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20, IP67
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 150 mm
Width 30 mm
Depth 34,5 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -20 °C
Storage temperature max. 75 °C

Connection types
Connection type 1 Bus In
Connection type 2 Bus Out
Connection type 3 Data
Connection type 1
Family construction form M12
Gender male
Color contact carrier black
Coding A
No. of poles 6
PIN 1 24 V DC (UA)
PIN 2 24 V DC (US)
PIN 3 0 V
PIN 4 Bus internal
PIN 5 Bus internal
PIN 6 0 V
Connection type 2
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 6
PIN 1 24 V DC (UA)
PIN 2 24 V DC (US)
PIN 3 0 V
PIN 4 Bus internal
PIN 5 Bus internal
PIN 6 0 V
Connection type 3
Connection Plug-in terminals RK
Family construction form terminal
Gender female
No. of poles 32
PIN 1 24 V DC Sensor
PIN 2 0 V
PIN 3 Out 1
PIN 4 Out 2
PIN 5 Out 3
PIN 6 Out 4
PIN 7 Out 5
PIN 8 Out 6
PIN 9 Out 7
PIN 10 In 1
PIN 11 In 2
PIN 12 In 3
PIN 13 In 4
PIN 14 In 5
PIN 15 In 6
PIN 16 In 7
PIN 17 In 8
PIN 18 In 9
PIN 19 In 10
PIN 20 In 11
PIN 21 In 12
PIN 22 In 13
PIN 23 In 14
PIN 24 Out 8
PIN 25 Out 9
PIN 26 Out 10
PIN 27 Out 11
PIN 28 Out 12
PIN 29 Out 13
PIN 30 Out 14
PIN 31 0 V
PIN 32 24 V DC Sensor

ECLASS-6.0 27242604
ECLASS-6.1 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ECLASS-10.1 27242604
ECLASS-11.1 27242604
ECLASS-12.0 27242604
ETIM-5.0 EC001599
customs tariff number 85444290
GTIN 4048879044875
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 5667100_E201820-NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 5667100_E201820-NRAQ_ul_z_a.pdf (A)
  • Construction files: DXF 56651_dxf_x_a.zip (A)
  • Construction files: P8 5667100_p8_2_50.zip (50)
  • Construction files: STP 56651_stp_x_a.zip (A)
  • Document: Installation guide 5667100_ina_6_21.pdf (21)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)

---- Mounting Rail Adapter ----
---- Sensor-Actuator Adapter ----
---- Screw Plug ----
---- Terminating Resistor ----
---- Device Marker ----
---- Grounding Material ----
* plus VAT, plus shipping