MSUD valve plug A-18mm with cable
RADOX EM 104 3x0.75 bk 1.5m
Art.No.: | 7080-18021-R260150 |
Weight: | 0.121 kg |
Country of origin: | CZ |
Contact Us for Availability
Description
MSUD
Form A (18 mm)
24 V AC ±20% / DC ±25%
LED and suppression
Bridged PE
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Cable length | 1,5 m |
---|
Side 1
Tightening torque | 0,4 Nm |
---|---|
Thread | M3 |
Electrical data
Drop-out delay time max. | 20 ms |
---|
Electrical data | Supply
Operating voltage AC | 24 V |
---|---|
Operating voltage AC min. | 19,2 V |
Operating voltage AC max. | 28,8 V |
Operating voltage DC | 24 V |
Operating voltage DC min. | 18 V |
Operating voltage DC max. | 30 V |
Cut-off peak voltage max. | 55 V |
Current operating per contact max. | 4 A |
Current consumption max. | 15 mA |
Diagnostics
Status indication LED | yellow |
---|
Device protection | Electrical
Pollution Degree | 3 |
---|---|
Rated surge voltage | 0,8 kV |
Material group (IEC 60664-1) | I |
Additional suppressor | Diode, Z-Diode |
Mechanical data | Material data
Coating locking | verzinkt |
---|---|
Color housing | black |
Material gasket | PUR |
Material housing | PBT |
Locking material | Steel |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Additional condition temperature range | depending on cable quality |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Cable data
Cable
wire arrangement | white 1, white 2, green-yellow |
---|
General data | Cable
Cable identification | R26 |
---|---|
Printing color of wire insulation | black (white isolation) |
Printing spacing of wire insulation | 15 mm |
Jacket Color | black |
Structure | Cable
Stranding | 3 wires twisted |
---|---|
wire arrangement | white 1, white 2, green-yellow |
Mechanical data | Cable
Cable weigth | 56,1 g/m |
---|---|
Material jacket | Radox EM 104 |
Outer-diameter (jacket) | 5,15 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material wire insulation | Radox EI 303 |
Amount wires | 3 |
Outer diameter insulation | 1,62 mm |
Outer diameter tolerance core insulation | ± 5 % |
Printing color of wire insulation | black (white isolation) |
Printing spacing of wire insulation | 15 mm |
Amount strands (wire) | 19 |
Diameter of single wires | 0,23 mm |
Conductor crosssection (wire) | 0,75 mm² |
Material conductor wire | copper stranded wire, tinned |
Electrical data | Cable
Max. rated voltage (conductor - conductor) | 1000 V |
---|---|
Max. rated voltage (conductor - ground) | 600 V |
Current load capacity (standard) | to DIN VDE 0298-4 |
Current load capacity min. wire | 12 A |
Electrical resistance line constant wire | 26,7 Ω/km @ 20 °C |
AC withstand voltage (wire - wire) | 3,5 kV |
Power frequency withstand voltage (wire - jacket) | 3,5 kV |
Temperature range | Cable
Min. operating temperature (static) | -50 °C |
---|---|
Max. operating temperature (fixed) | 120 °C |
Operating temperature min. (dynamic) | -25 °C |
Operating temperature max. (dynamic) | 90 °C |
Resistances | Cable
Flame resistance | IEC 60332-2-2 | UL 1581 § 1100 FT2 | UL 1581 § 1090 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | DIN EN 60811-404 | Good, application-related testing |
Installation | Cable
Bending radius (fixed) | 3 x Outer diameter |
---|---|
Bending radius (dynamic) | 4 x Outer diameter |
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060311 |
ECLASS-10.1 | 27060312 |
ECLASS-11.1 | 27060312 |
ECLASS-12.0 | 27060312 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444290 |
GTIN | 4048879739238 |
Packaging unit | 1 |