M8 male 0° / M12 female 90° A-cod.
PVC 4x0.25 bk UL/CSA 4m
Art.No.: | 7000-88271-6110400 |
Weight: | 0.158 kg |
Country of origin: | DE |
Contact Us for Availability
Description
Male straight – female 90°
M8 – M12, 4-pole
M12, A-coded
Art-No. 7005 - M12/M8 Lite - (plastic hexagonal screw) on request
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Cable length | 4 m |
---|
Side 1
Tightening torque | 0,4 Nm |
---|---|
Mounting method | inserted, screwed |
Coating contact | gold plated |
Family construction form | M8 |
Thread | M8 x 1 |
suitable for corrugated tube (internal Ø) | 6,5 mm |
Coding | A |
Material contact | Copper alloy |
No. of poles | 4 |
Width across flats | SW9 |
Side 2
Tightening torque | 0,6 Nm |
---|---|
Mounting method | inserted, screwed |
Coating contact | gold plated |
Family construction form | M12 |
Thread | M12 x 1 |
suitable for corrugated tube (internal Ø) | 10 mm |
Coding | A |
Material contact | Copper alloy |
No. of poles | 4 |
Width across flats | SW13 |
Electrical data | Supply
Operating voltage AC | 50 V |
---|---|
Operating voltage DC | 60 V |
Operating voltage AC (UL-listed) | 30 V |
Operating voltage DC (UL-listed) | 30 V |
Current operating per contact max. | 4 A |
Diagnostics
Status indication LED | no |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65, IP67, IP68, IP66K |
---|---|
Additional condition protection degree | inserted, screwed |
Pollution Degree | 3 |
Rated surge voltage | 1,5 kV |
Material group (IEC 60664-1) | I |
Mechanical data | Material data
Coating locking | Nickeled |
---|---|
Material gasket | FKM |
Material housing | PUR |
Locking material | Zinc die-casting |
Mechanical data | Mounting data
Mounting method | inserted, screwed, Shaking protection |
---|
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Additional condition temperature range | depending on cable quality |
Conformities, approvals
Product standard | DIN EN 61076-2-101 (M12), DIN EN 61076-2-114 (M8) |
---|
Cable data
Cable
No./diameter of wires | 4× 0.25 mm² |
---|---|
Wire isolation | PVC (br, wh, bl, bk) |
Outer Ø | 4.8 mm ±5% |
Cable identification | 611 |
Cable Type | 1 (PVC) |
Approval (cable) | UL (AWM-Style 2464/1731), CSA |
Cable weight [g/m] | 34,76 g |
Material wire | Cu wire, bare |
Resistor (core) | max. 79 Ω/km (20 °C) |
Single wire Ø (core) | 0.15 mm |
Construction (core) | 14× 0.15 mm (multi-strand wire class 5) |
Diameter (core) | 4× 0.25 mm² |
AWG | similar to AWG 24 |
Material wire isolation | PVC |
Material property wire insulation | CFC-, cadmium-, silicone- and lead-free |
Shore hardness wire isolation | 45 ±5 D |
Wire-Ø incl. isolation | 1.25 mm ±5% |
Color/numbering of wires | br, bk, bl, wh |
Stranding combination | 4 wires twisted |
Shield | no |
Material jacket | PVC |
Material property (jacket) | CFC-, cadmium-, silicone- and lead-free |
Shore hardness jacket | 85 ±5 A |
Outer-Ø (jacket) | 4.8 mm ±5% |
Color jacket | black |
Jacket Color | black |
chemical resistance | good resistance to oil, gasoline and chemicals |
thermal resistance | flame retardant UL 1581 VW1 / CSA FT1 |
Nominal voltage | UL 300 V AC |
Test voltage | 2000 V AC |
Current load capacity | to DIN VDE 0298-4 |
Temperature range (fixed) | -30...+80 °C |
Temperature range (fixed) | -30...+80 °C |
Temperature range (mobile) | -5...+80 °C |
Temperature range (mobile) | -5...+80 °C |
Bending radius (fixed) | 5× outer Ø |
Bending radius (dynamic) | 10× outer Ø |
Bending radius (dynamic) | 10× outer Ø |
Material jacket | PVC (UL/CSA) |
Commercial data
ECLASS-6.0 | 27061801 |
---|---|
customs tariff number | 85444290 |
GTIN | 4065909055236 |
Packaging unit | 1 |