M12 male 0° / M12 female 0° A-cod. shielded
PUR 4x0.34 shielded gy UL/CSA 11m
Art.No.: | 7000-40501-3351100 |
Weight: | 0.626 kg |
Country of origin: | CZ |
Contact Us for Availability
Description
Male straight – female straight
M12 – M12, 4-pole
shielded
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Technical Data
Cable length | 11 m |
---|
Side 1
Tightening torque | 0,6 Nm |
---|---|
Mounting method | inserted, screwed |
Family construction form | M12 |
Thread | M12 x 1 |
Material | PUR |
Width across flats | SW13 |
Degree of protection (EN IEC 60529) | IP65, IP67 |
Side 2
Tightening torque | 0,6 Nm |
---|---|
Mounting method | inserted, screwed |
Family construction form | M12 |
Thread | M12 x 1 |
Material | PUR |
Width across flats | SW13 |
Electrical data | Supply
Operating voltage AC max. | 60 V |
---|---|
Operating voltage DC max. | 60 V |
Operating voltage AC (UL-listed) | 30 V |
Operating voltage DC (UL-listed) | 30 V |
Current operating per contact max. | 4 A |
Installation | Connection
Mounting set | M12 x 1 |
---|
Device protection | Electrical
Additional condition protection degree | inserted, screwed |
---|
Mechanical data | Material data
Coating locking | Nickeled |
---|---|
Coating of fitting | nickel plated |
Locking material | Zinc die-casting |
Material screw connection | Zinc die-casting |
Mechanical data | Mounting data
Mounting method | inserted, screwed, Shaking protection |
---|
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Additional condition temperature range | depending on cable quality |
Conformities, approvals
Product standard | DIN EN 61076-2-101 (M12) |
---|
Cable data
Cable
No./diameter of wires | 4× 0.34 mm² |
---|---|
Wire isolation | PP (br, wh, bl, bk) |
Outer Ø | 5.9 mm ±5% |
Cable identification | 335 |
Cable Type | PUR-OB |
Approval (cable) | UL (AWM-Style 20233/1992), CSA; CE conform |
Cable weight [g/m] | 56,1 g |
Material wire | Cu wire, bare |
Resistor (core) | max. 52 Ω/km (20 °C) |
Single wire Ø (core) | 0.1 mm |
Diameter (core) | 4× 0.34 mm² |
Material wire isolation | PP |
Material property wire insulation | CFC-, halogen-, cadmium-, silicone- and lead-free |
Shore hardness wire isolation | 72 ±3 D |
Wire-Ø incl. isolation | 1.55 mm ±5% |
Color/numbering of wires | br, bk, bl, wh |
Stranding combination | 4 wires twisted |
Shield | yes |
Shield (Type) | Copper braid |
Optical shield cover | min. 85% |
Material jacket | PUR |
Shore hardness jacket | 85 ±3 A |
Outer-Ø (jacket) | 5.9 mm ±5% |
Color jacket | gray |
Jacket Color | gray |
chemical resistance | good resistance to oil, gasoline and chemicals (VDE 0472 Teil 803 Test B) |
thermal resistance | flame retardant UL VW1, CSA FT1 |
Nominal voltage | 300 V AC |
Test voltage | 2000 V AC |
Temperature range (fixed) | -40...+80 °C |
Temperature range (fixed) | -40...+80 °C |
Temperature range (mobile) | -20...+80 °C |
Temperature range (mobile) | -20...+80 °C |
Bending radius (fixed) | 10× outer Ø |
Bending radius (dynamic) | 10× outer Ø |
Material jacket | PUR (UL/CSA) |
Commercial data
ECLASS-6.0 | 27061801 |
---|---|
customs tariff number | 85444290 |
GTIN | 4065909050903 |
Packaging unit | 1 |