Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
CUBE67 I/O EXTENSION MODULE  56749
Product may differ from image

Last seen products

CUBE67 I/O EXTENSION MODULE

4 analog inputs (TH)

Art.No.: 56749
Weight: 0.15 kg
Country of origin:  DE
Available
List price per piece:
  • 380,97 €
  • 359,81 €
  • 338,64 €
Download to the Data Cart Download to Easy-Import-Export

Description

Expansion module
AI4 - (E) 4× M12 (TH)
for thermo elements
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Certificate
Certificate
Certificate

Connect Product

System cableShow all
Sensor-actuator cableShow all

Electrical data | Supply
Current consumption max. 50 mA
Total current UA max. 4 A
Total current US max. 4 A
Electrical data | Input
Cold junction compensation inside M12 connector
Sensor type K, N, J, E, R
Conversion time analog input per channel 65 ms
Diagnostics
Actuator warning per channel via LED and BUS
Diagnostic No voltage, Under voltage
Diagnostic via BUS per module and channel
Diagnostic via LED per module and channel
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Overload diagnosis yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 150 mm
Width 30 mm
Depth 34,5 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -20 °C
Storage temperature max. 75 °C

Connection types
Connection type 1 0-3
Connection type 2 Bus In
Connection type 3 Bus Out
Connection type 1
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 KTY +
PIN 2 TH +
PIN 3 KTY -
PIN 4 TH -
PIN 5 n.c.
Connection type 2
Family construction form M12
Gender male
Color contact carrier black
Coding A
No. of poles 6
PIN 1 24 V DC (UA)
PIN 2 24 V DC (US)
PIN 3 0 V
PIN 4 Bus internal
PIN 5 Bus internal
PIN 6 0 V
Connection type 3
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 6
PIN 1 24 V DC (UA)
PIN 2 24 V DC (US)
PIN 3 0 V
PIN 4 Bus internal
PIN 5 Bus internal
PIN 6 0 V

ECLASS-6.0 27242601
ECLASS-6.1 27242601
ECLASS-7.0 27242601
ECLASS-8.0 27242601
ECLASS-9.0 27242601
ECLASS-10.1 27242601
ECLASS-11.1 27242601
ECLASS-12.0 27242601
ETIM-5.0 EC001596
customs tariff number 85389099
GTIN 4048879048187
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 56749_E201820-NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 56749_E201820-NRAQ_ul_z_a.pdf (A)
  • Construction files: DXF 56611_dxf_x_a.zip (A)
  • Construction files: P8 56749_p8_2_50.zip (50)
  • Construction files: STP 56611_stp_x_a.zip (A)
  • Document: Installation guide 56600_ina_6_37.pdf (37)
  • Document: User manual 56971_hdb_x_37.zip (37)
  • Document: User manual 56970_hdb_x_25.zip (25)
  • Document: User manual 56975_hdb_x_13.zip (13)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 56749_993-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 56749_993-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 56749_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)

---- Mounting Rail Adapter ----
---- Grounding Material ----
---- Terminating Resistor ----
---- Screw Plug ----
---- Device Marker ----
* plus VAT, plus shipping