Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
AMMDU OPTO-COUPLER MODULE  50085
Product may differ from image

Last seen products

AMMDU OPTO-COUPLER MODULE

IN: 53 VDC - OUT: 53 VDC / 1 A - 1 C/O contact

Art.No.: 50085
Alternative product:   
Weight: 0.04 kg
Country of origin:  CZ
Available
List price per piece:
  • 50,36 €
  • 47,56 €
  • 44,76 €
Download to the Data Cart Download to Easy-Import-Export

Description

Transistor 1 A
24 V DC
electr. NO/NC contact
Certificate
Certificate

Electrical data | Input
Input voltage OFF DC min. 0 V
Input voltage OFF DC max. 6 V
Input voltage DC min. 10 V
Input voltage DC max. 53 V
Input current 10 mA
Electrical data | Output
Switch off delay max. 75 µs
Quiescent current OFF max. 0,3 mA
Switching frequency inductive max. 10 Hz
Switching frequency ohmic max. 1000 Hz
Voltage switching DC min. 4,5 V
Switching voltage DC max. 53 V
Switching current min. 1 mA
Switching current max. 1 A
Voltage drop DC max. 0,5 V
Diagnostics
Status indication LED red
Device protection | Electrical
Rated surge voltage 2,5 kV
Device protection | Media
Flame resistance flame retardant
Mechanical data | Material data
Color housing black
Material housing Plastic
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, G32, (EN 60715)
Height 12 mm
Width 82 mm
Depth 68 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C

Connection types
Connection type 1 Input
Connection type 2 Input
Connection type 3 Input
Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 2
PIN 1 + A 1
PIN 2 - A 2
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 2
PIN 1 14
Connection type 3
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 2
PIN 1 12

ECLASS-6.0 27371604
ECLASS-6.1 27371604
ECLASS-7.0 27371604
ECLASS-8.0 27371604
ECLASS-9.0 27371604
ECLASS-10.1 27371604
ECLASS-11.1 27371604
ECLASS-12.0 27371604
ETIM-5.0 EC001504
customs tariff number 85414900
GTIN 4048879027960
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 50085_1515-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 50085_1515-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 50085_SN29500(40°C)-BerechnungV1.4_mttf_p_b.pdf (B)

---- Cross Connector for Terminal Strip ----
---- Screwdriver ----
---- Over Voltage Limiter ----
---- Marking Accessories ----
* plus VAT, plus shipping