KDT/ZE 23
 
PUR 4x2.5 or UL/CSA+schleppk. 35m
 
PVC-JZ 3x0,75 schwarz 3.0m
 
PUR 3x0.25 ge UL/CSA+robot+schleppk. 7,5m
 
IN: 90 ... 132 VAC / 173 … 264 VAC OUT: 24V/10ADC
 
PUR AWG24+22 shielded vt UL/CSA+drag ch. 15m
 
PUR-wires 0.25 0.5m
 
Double locking lever, side entry M32
 
PVC 3x0.75 gy 5m
 
PVC 4x0.34 gy UL/CSA 0.6m
 
Conn.M12 12 pole
 
Article can not be ordered
 
PUR 5x0.34 shielded bk UL/CSA+drag ch. 8m
 
LED-230VAC IP65
 
PUR 4x0.34 gy UL/CSA+drag ch. 8m
 
PUR 4x0.34 bk UL/CSA+drag ch. 0.3m
 
PVC 5x0.34 shielded gy UL/CSA 5m
 
 
* plus VAT, plus shipping