Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0

Product Comparison for 2 products

 Forward
Article
Technical Data
Electrical data | Supply
Operating voltage DC max.:
Current operating per contact max.:
Industrial communication
Transfer parameters:
Data transmission rate max.:
Industrial communication | Ethernet functionality
duplex:
Installation
Connection cross section min.:
Connection cross section max.:
AWG number min.:
AWG number max.:
Installation | Connection
Wire insulation diameter max.:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Mechanical data | Mounting data
Clamping range min.:
Clamping range max.:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Important installation notes
Note on strain relief:
Note on bending radius:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
GTIN:
Packaging unit:
customs tariff number:
Approvals
Certificates
Certificate
Move
RJ45 male 0° IDC RJ45 male 0° IDC
4-pol., AWG22-24, 6,5 - 6,9m, shielded, CAT5
Weight: 0.045 kg
Art.No.: 7000-99051-0000000

Available
Move
RJ45 Professional male 0° IDC RJ45 Professional male 0° IDC
4-pol., 0,14 - 0,34mm², 4,5 - 9mm, shielded, CAT5
Weight: 0.025 kg
Art.No.: 7000-74001-0000000

Available
60 V
60 V
2 A
2 A
CAT5, Class D (ISO/IEC 11801:2002), (EN 50173-1)
CAT5, Class D (ISO/IEC 11801:2002), (EN 50173-1)
100 MBit/s
100 MBit/s
Full duplex
Full duplex
0,25 mm²
0,14 mm²
0,34 mm²
0,34 mm²
24
26
22
22
-
1,6 mm
IP20
IP20
6,5 mm
4,5 mm
6,9 mm
9 mm
-40 °C
-40 °C
70 °C
70 °C
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
27061801
27279221
-
27260703
27061801
2744010
27061801
2744010
27061801
27440114
2744010
2744010
2744010
2744010
27440114
27440114
EC002635
EC002635
4048879114165
4048879409346
1
1
85366990
85366990
-
* plus VAT, plus shipping